Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Standard bevel gears type A ratio 1:3 - Standard bevel gears type A, straight geared 90°, 20° pressure angle, ratio 1:3
Bill of material
Standard bevel gears type A ratio 1:3 KETTEN FUCHS Product no. 420-015-316A
CNSORDERNO
Order number
420-015-316A
M
Modul
1.5
Z
Number of Teeth
16
DE
Dimensions
26.82 mm
DP
Dimensions
24.0 mm
A
Dimensions
24.0 mm
F
Dimensions
12.0 mm
DN
Dimensions
20.0 mm
D1
Dimensions
10.0 mm
DM
Dimensions
48.42 mm
L
Dimensions
23.0 mm
S
Dimensions
1.0 mm
LM
Dimensions
11.7 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices